Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Recent battlefield experiences demand the rapid introduction of new protection systems for armored vehicles capable of detecting incoming threats: drones, micro-drone, projectiles and guide countermeasures. Time-to-market as well as a modern, open system architecture were essential to meet the market demands: the customer needed a VITA 62 compliant power supply but also customized outputs as well a quick development time and cost-effective NRE.
Vicor VPX solutions are time- and cost-efficient but also eliminate the need for re-engineering and trouble-shooting complex discrete component designs. In-depth tests verified system robustness in the demanding environment of modern armored vehicles. The supply was configured to provide the specific output required for radar main power supply, while maintaining VITA 62 compliance.
Reduce time to market and lower non-recurring engineering
A customized output voltage for the radar power supply
Rugged, reliable power supply
Vicor rugged, VITA 62 SOSA compliant OpenVPX Power Supplies, based on Vicor DCM™ DC-DC converters provide not only unrivaled power density and reliability but are also easily configurable. This solution can provide up to 800W within the 3U package and employs high efficiency, two-sided conduction-cooled modules. Up to four power supplies can be paralleled to increase output power capability with proprietary wireless current sharing.
Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety