Skip to main content

Automotive Event

The 5th China automotive intelligent chassis conference 2025

5th China Automotive Intelligent Chassis Conf logo image

Vicor presented the weight-saving benefits of DC-DC modular converters for EV applications

Effective implementation of active roll control or suspension systems have demanding power requirements—fast transient speeds and high performance are essential to optimize these applications. The current best in class technologies require the addition of either batteries or super capacitors to comply with these system needs, and the resulting systems add weight and consume package space in the vehicle.  

Vicor presented a compact power system that delivers the highest power density DC-DC conversion modules

Download this presentation

Space and weight saving power systems for active suspension systems

Presented by Greg Green, Director of Vicor Automotive Marketing

Effective implementation of active roll control or suspension systems have unique requirements for power to operate, needing power supplies with fast reaction times and high power capability. The current best in class technology require the addition of either batteries or super capacitors to comply with these system needs, and the resulting systems add weight and consume package space in the vehicle.  In this presentation a new benchmark technology will be demonstrated which leverages the highest power density DC-DC conversion modules and best in class power transient capabilities to support active chassis systems. These solutions reduce the power system package space requirements by over 60%, and reduce weight by over 50%.

Photo of Greg Green

Greg Green has over 33 years of experience in the automotive industry, spanning across manufacturing, design engineering and product line management with OEM’s, and Tier 1 suppliers. Greg’s auto industry experience includes manufacturing, product development, and business development. Greg holds a B.S. Degree in Aerospace Engineering from the University of Michigan, and an M.S. in Manufacturing Management from Kettering University.

48V化で電力が増やせる

The 5th China Automotive Intelligent Chassis Conference 2025

This conference will focus on the hot topics such as redundant safety architecture of wire controlled steering, deep integration of chassis and intelligent driving domain, large-scale implementation of EMB, AI collaborative control of intelligent suspension, and collaboration between wire controlled steering and intelligent assisted driving. Together with upstream and downstream enterprises in the intelligent chassis industry chain, the event will promote intelligent chassis technology towards a new era of safety, efficiency, and personalization.