Skip to main content
Back to VI-200 VI-J00

VI-JTJ-CW | VI-J00 Series DC-DC Converters | Vicor

VI-JTJ-CW in the product family

VI-J00 Series DC-DC Converters

Half Brick
2.28 x 2.4 x 0.5in / 57.9 x 61.0 x 12.7mm
VI-JTJ-CW in the product family

VI-J00 Series DC-DC Converters

Input Voltage 110V 66.0 - 160V
Output Voltage 36V
Output Power 100W
Half Brick
2.28 x 2.4 x 0.5in / 57.9 x 61.0 x 12.7mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
VI-JTJ-CW
Lead time
26 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $343.44
10+ $272.81
25+ $248.92
50+ $232.25
100+ $216.70

Product Features

Product features

  • Size: 2.28" x 2.4" x 0.5" (57,9 x 61,0 x 12,7 mm)
  • cURus, cTÜVus
  • Remote sense and current limit
  • Logic disable
  • Wide range output adjust
  • ZCS power architecture
  • Low noise FM control
  • CE marked
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
Description Longitudinal RoHS Yes Drawings Part Number 30191 Add to Cart
Description Transverse RoHS Yes Drawings Part Number 30140 Add to Cart
Description Transverse RoHS Yes Drawings Part Number 30771 Add to Cart

CM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 3000 uH RoHS Yes Drawings Current Rating 7.0 Part Number 31742 Add to Cart
Description 1000 uH RoHS Yes Drawings Current Rating 12.0 Part Number 31743 Add to Cart
Description 1.3 mH RoHS Yes Drawings Current Rating 13.0 Part Number 32006 Add to Cart

DM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 22 uH RoHS Yes Drawings Current Rating 12.0 Part Number 33206 Add to Cart
Description 1 mH RoHS Yes Drawings Current Rating 4.0 Part Number 36-00036 Add to Cart

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description Y-Cap RoHS Yes Drawings Part Number 00770 Add to Cart
Description Y-Cap RoHS Yes Drawings Part Number 01000 Add to Cart
Description Y-Cap RoHS Yes Drawings Part Number 03093 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 Add to Cart
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 Add to Cart
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 Add to Cart
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 Add to Cart
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 Add to Cart

Sockets

Description RoHS Drawings Part Number Add to cart table header
Description 0.040" Electro-tin RoHS Drawings Part Number 30074 Add to Cart
Description 0.080" Electro-tin RoHS Drawings Part Number 30075 Add to Cart

Standoffs

Description RoHS Drawings Part Number Add to cart table header
Description 0.525" Long, 0.25" Hex RoHS 1 pc. Drawings Part Number 32183-01 Add to Cart