DCM3623T50M04A2MA0 | DCM® DC-DC Converter Module | Vicor
DCM3623T50M04A2MA0
in the product family
DCM® DC-DC Converter Module
DCM3623T50M04A2MA0
in the product family
DCM® DC-DC Converter Module
Input Voltage
28V
Output Voltage
3.3V
Output Power
120W
3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
Option Graph Section
Options
No configuration options available
Part Number
DCM3623T50M04A2MA0
Lead time
40 weeks
Minimum order quantity
25
| Quantity | MSRP |
|---|---|
| 25+ | $404.37 |
| 50+ | $377.29 |
| 100+ | $352.02 |
Distributor stock
Product Features
Product features
- Isolated, regulated DC-DC converter
- Safety extra low voltage (SELV)
- ZVS high frequency (MHz) switching
- Wide input range
- Optimized for array operation up to 8 units for higher power applications
- MIL-STD-704 (E+F) Applications
- MIL-STD-1275 Applications
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
| Description Heat Spreader | RoHS Yes | Drawings | Part Number 47272 | View details |
Common Mode Choke
| Description | RoHS | Drawings | Input Voltage Range | Current Rating | Part Number | Add to cart table header |
|---|---|---|---|---|---|---|
| Description 49 uH | RoHS Yes | Drawings | Input Voltage Range 16 – 50V | Current Rating 22.0A | Part Number 47721-490 | View details |