MDCM28AP050M180A50 | DCM® DC-DC Converter Module | Vicor
MDCM28AP050M180A50
in the product family
DCM® DC-DC Converter Module
MDCM28AP050M180A50
in the product family
DCM® DC-DC Converter Module
Input Voltage
28V
Output Voltage
5V
Output Power
180W
3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
For higher volume pricing, email us at custserv@vicorpower.com or call 1-800-735-6200 or 1-978-470-2900
Option Graph Section
Options
No configuration options available.
MDCM28AP050M180A50
Status: Production
Lead time: 32 Week(s)
 
 
Lead time: 32 Week(s)
 
Quantity
Price
- 1+ $515.11
- 10+ $409.16
- 25+ $373.34
- 50+ $348.34
- 100+ $325.01
Tariff applied
$325.01 ea.
Online account holders get free ground shipping on orders placed online! US and Canada only.
Product Features
Product features
- Isolated, regulated DC-DC converter
- Safety extra low voltage (SELV)
- ZVS high frequency (MHz) switching
- Wide input range
- Optimized for array operation up to 8 units for higher power applications
- MIL-STD-704 (E+F) Applications
- MIL-STD-1275 Applications
Accordion Section
Related accessories
Heat Sinks
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Heat Spreader | RoHS Yes | Drawings | Part Number 47272 | Add to Cart |
Common Mode Choke
Description | RoHS | Drawings | Input Voltage Range | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|---|
Description 49 uH | RoHS Yes | Drawings | Input Voltage Range 16 – 50V | Current Rating 22.0A | Part Number 47721-490 | Add to Cart |