NBM3814V46C15A6T00 | NBM™ Non-isolated Bus Converter Module | Vicor
NBM3814V46C15A6T00
in the product family
NBM™ Non-isolated Bus Converter Module
NBM3814V46C15A6T00
in the product family
NBM™ Non-isolated Bus Converter Module
Input Voltage
42V
Output Voltage
14V
Output Current
160A
3814 VIA package
null x null x 0.37in / null x null x 9.4mm
null x null x 0.37in / null x null x 9.4mm
End of life
Option Graph Section
Options
Part Number
NBM3814V46C15A6T00
Product Features
Product features
- Bidirectional operation capability
- Input & output ceramic capacitance filtering
- Parallel operation for multi-kW arrays
- OV, OC, UV, short circuit and thermal protection
- High MTBF
- Thermally enhanced VIA™ package
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
Description Heat Sinks for VIA 3814 Longitudinal Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43806-06 | |
Description Heat Sinks for VIA 3814 Longitudinal Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43807-06 | |
Description Heat Sinks for VIA 3814 Transversel Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43808-06 | |
Description Heat Sinks for VIA 3814 Transverse Fins 12.70 mm tall | RoHS Yes | Drawings | Part Number 43809-06 |