Compact, efficient power solutions enable improved countermeasure capabilities
Explore Vicor's efficient and reduced weight power delivery network for electronic warfare countermeasures systems
Case study: Enhanced missile defense
As missile defense weapons become more sophisticated, they require higher performance power delivery to successfully incorporate advanced on-board technology to ensure more accurate and successful performance. Key goals were:
Vicor high-performance power modules provided the thermal, mechanical, and density benefits necessary to power the advanced onboard functionality. Powering an isolated, regulated –28V bus, the Vicor DCM3623 provides the DC-DC conversion with a wide input range of 16V to 50V, and peak efficiency of 93.6% with superior power density.
Previously unattainable system size and weight
High performance in harsh environments
Wide input range
A 28V MIL-STD-704F input to -28V at 300W is converted using a DCMTM isolated, regulated
DC converter. The thermal, mechanical and density benefits of Vicor ChiP packaging allow for
cost-effective power solutions with previously unattainable system size and weight. Coupled
with the high efficiency gained through zero voltage switching (ZVS) topology, these
modules provide superior power system performance in a wide variety of environments. In
this application, the Vicor DCM3623 provides DC-DC conversion with a wide input range of
16V to 50V, peak efficiency of 93.6% and power density of 818W/in3.
Isolated regulated
Input: 28, 30, 270V
Output: 3.3, 5, 12, 15, 24, 28, 48V
Power: Up to 1300W
Peak efficiency: 96%
As small as 0.98 x 0.90 x 0.28in
Compact, efficient power solutions enable improved countermeasure capabilities
Explore Vicor's efficient and reduced weight power delivery network for electronic warfare countermeasures systems
Reducing I2R losses to enable extended missions
Learn how Vicor delivers high power with efficiency and reduced weight for electronic countermeasures
Providing well-regulated 48V at over 1kW
Learn how Vicor delivers power at 1kW with efficiency and reduced weight
Efficiently powering the growing suite of advanced on-board sensors
Learn how Vicor delivers high power with efficiency and reduced weight air-to-surface (ASM) missiles