For 48V power electronics Betterfrost’s solution relies on power-dense, automotive-qualified 800V and 400V to 48V fixed-ratio Vicor BCM® bus converters to deliver safe, efficient, high-speed pulses to glass surfaces.
The Vicor BCM functions as a DC-DC transformer. The voltage applied to the high-voltage side is transferred to the low-voltage side according to the module’s fixed conversion ratio or K factor. For example, with a K of 1/16 and an 800V input, the output voltage would be 50V. Correspondingly, the output current is multiplied by the same ratio—so if the input current is 5A, the output current would be 5A × 16 = 80A. Vicor's technology is astoundingly fast in transitioning; it switches from 0A to 80A at 8.0M amps/ second, which supports challenging power profiles with fast pulsing or regeneration. Vicor BCM modules are very compact, up to 90 percent smaller than conventional DC-DC converters.
"Vicor makes 48V power delivery easy to derive without excessive size or weight limitations,” Redding said. “Nobody else does what they do at that level of efficiency and power density."
The combination of Betterfrost proprietary power control algorithms with Vicor power conversion technology makes for a plug-and-play solution that OEMs can adopt quickly across multiple vehicle platforms. The Vicor BCM enables increased power delivery, providing up to 3.1kW at a 25% duty cycle for 20ms.
The power delivery network