Skip to main content

Vicor to address automotive solution at Techno-Frontier online trade-show 2022, Japan.

媒体通知

Vicor to address automotive solution at Techno-Frontier online trade-show 2022, Japan.

2022年07月25日
Techo-Frontier 2022 logo
Techo-Frontier 2022 logo

Vicor Corporation (Andover, MA) today announced that Vicor K.K Japan (Headquarters: Shinagawa ward, Tokyo) will be joining TECHNO FRONTIER ONLINE Trade-show 2022.

In a virtual booth, Vicor will display the newest innovations in power for AI/Datacenter, Automotive, Industrial, Robotics and UAVs.

Seishi Tsukimoto, Senior Applications Engineer at Vicor KK, will discuss Vicor’s automotive solution “Battery Virtualization” that solves the compatibility challenges of EV fast charging.

"Battery Virtualization" is Vicor's unique method of resolving compatibility between 800V batteries and 400V chargers.

Tsukimoto will explain in detail the solution that supports the 800V voltage range with existing chargers and can easily increase the charge point of 800V vehicles.

For the online presentation, pre-registration is required.

Event: TECHNO-FRONTIER ONLINE 2022
Date: July 25 – 29, 2022
 

About Vicor

Vicor Corporation, the leader in high-performance power modules, solves the toughest power challenges for our customers, enabling them to innovate and maximize system performance. Our easy-to-deploy power modules provide the highest density and efficiency enabling advanced power delivery networks from the power source to the point of load. Headquartered in Andover, Massachusetts, Vicor serves customers worldwide with unequaled power conversion and power delivery technologies. www.vicorpower.com

Vicor is a registered trademark of Vicor Corporation.

Contact Colin Boroski Rainier Communications 508-475-0025 X 142 cboroski@rainierco.com
Contact Stephen Germino Media Relations & PR, Director/Vicor Corporation 978-749-8243 sgermino@vicorpower.com