Automotive Event
Vicor presented at the EEHE Conference on electronics in hybrid and electric vehicles 2025

Power dense DC-DC converter modules and Sine Amplitude Converter enable top system performance and downsizing for the most challenging power use profiles
Vicor high-density power modules using our proprietary Sine Amplitude Conversion (SAC™) technology reduce switching losses using a soft-switching approach. This technology enables a smaller transformer and packaging, and reduced weight for the industry’s fastest transient performance.
For high voltage to SELV conversion a high switching frequency converter using a soft switching topology is more efficient and can reduce package weight and size
Voltage conversion with Sine Amplitude Converter: performance, benefits and applications
Presented by Haris Muhedinovic, Automotive Principal Field Application Engineer, Vicor
Traditional DC-DC converters are limited by switching frequency, which causes power losses, and the heat generated affects reliability. Increased HV bus voltage and limited switching frequency dictate the design of bigger and heavier magnetic components (transformer and inductor) increasing the size and weight of the DC-DC converter. These devices are typically unable to symmetrically handle bidirectional power, so the amount of power regenerated to the HV battery is limited.
A more efficient solution is to use a high-switching frequency converter with soft-switching topology. Vicor can optimize HV to SELV conversion using Sine Amplitude Conversion (SAC™) methodology. Using SAC is more efficient and can reduce package weight and size for the DC-DC converter. The Vicor solution can also provide bidirectional power conversion that is symmetrical, maximizing the power regenerated into the battery in applications like active suspension.

Haris Muhedinovic works with OEMs and TIERs to design and develop highest performance power solutions for most demanding automotive applications. With his interest in power electronics and electronics systems, Haris is aware of new technologies and trends in industry, which allows him to implement power solutions to meet the most demanding specifications. Haris received his MSc from the University of Sarajevo and has 12 years of experience in power electronics in design and application engineering.
48V化で電力が増やせる
About EEHE
The Electrical + Electronic systems in Hybrid & electric vehicles, Electrical energy management (EEHE) conference focuses on the design of electric vehicles and addresses advancements, cost-efficiency, and complexity. It serves as a platform for experts, managers, scientists, and students involved in vehicle electrification. The conference covers topics such as vehicle architectures, energy management, charging infrastructure, storage, battery management, power electronics, and electrical systems in motor vehicles and commercial vehicles.