V375A24C600BL | Maxi DC DC Converter | Vicor
V375A24C600BL
in the product family
Maxi DC DC Converter
V375A24C600BL
in the product family
Maxi DC DC Converter
Input Voltage
375V
Output Voltage
24V
Output Power
600W
Full Brick
4.6 x 2.2 x 0.5in / 117 x 55.9 x 12.7mm
4.6 x 2.2 x 0.5in / 117 x 55.9 x 12.7mm
Online orders available only in the US and Canada
Option Graph Section
Options
Part Number
V375A24C600BL
Lead time
26 Week(s)
Minimum order quantity
1
Quantity | Price |
---|---|
1+ | $604.91 |
10+ | $480.50 |
25+ | $438.43 |
50+ | $409.07 |
100+ | $381.67 |
Enter quantity
Minimum order quantity is 1
Maximum order quantity is 100
In stock: 0
Distributor stock
Mouser: 1 Arrow: 0 Avnet: 0 Digi-Key: 0 Future: No longer stockedVisit our distributors to purchase less than the minimum order quantity
Product Features
Product features
- Size: 4.6" x 2.2" x 0.5" (117 x 55,9 x 12,7 mm)
- Low noise zero current switching and zero voltage
- Switching technology
- Single-wire paralleling
- Output voltage adjust from 10-110%
- Logic enable / disable
- Input undervoltage lockout
- Output overvoltage protection
Accordion Section
- Data Sheets
Maxi Family 375V Input Data Sheet
- InMate Design Guide
- Military De-rating Guide
- SurfMate Design Guide
- Soldering Methods and Procedures for RoHS-Compliant Power Modules
-
AN:101
High-Efficiency Battery Charger Using Power Components -
AN:104
Hot-Swap Capability Eliminates Downtime -
AN:106
Thermal Considerations: Assuring Performance of Maxi, Mini and Micro High-Density DC-DC Converter Modules -
AN:109
Adjustable Latching Output Overcurrent Circuit -
AN:201
Using Modular DC-DC Converters to Meet European Standards for Railway Applications -
AN:206
Maxi, Mini, Micro DC-DC Converters Parallel Bus: PR Pin -
AN:207
Designing High-Power Arrays Using Maxi, Mini and Micro Family DC-DC Converters -
AN:208
Soldering Methods and Procedures for Vicor Power Modules -
AN:209
Wide-Range Trimming with Variable Loads -
AN:211
Constant Current Control for DC-DC converters -
AN:214
Meeting Transient Specifications for Electrical Systems in Military Vehicles
-
Maxi, long tin/lead pin, slotted baseplate
STP
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
Description High Boost HAM | RoHS |
Drawings
|
Part Number High Boost HAM |
Diodes and Rectifiers
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description ORing To-220 Dual | RoHS Yes | Drawings | Current Rating 30.0 | Part Number 39501 |
Heat Sinks
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 30482 | Add to Cart |
Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 30188 | Add to Cart |
Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30718 | Add to Cart |
Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30181 | Add to Cart |
Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30778 | Add to Cart |
Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30196 | Add to Cart |
Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30720 | Add to Cart |
Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30723 | Add to Cart |
CM Input Inductor
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description 3000 uH | RoHS Yes | Drawings | Current Rating 7.0 | Part Number 31742 | Add to Cart |
Description 1000 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 31743 | Add to Cart |
Description 1.3 mH | RoHS Yes | Drawings | Current Rating 13.0 | Part Number 32006 | Add to Cart |
DM Input Inductor
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description 22 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 33206 | Add to Cart |
Description 1 mH | RoHS Yes | Drawings | Current Rating 4.0 | Part Number 36-00036 | Add to Cart |
Capacitors
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Y-Cap | RoHS Yes | Drawings | Part Number 00770 | Add to Cart |
Description Y-Cap | RoHS Yes | Drawings | Part Number 01000 | Add to Cart |
Description Y-Cap | RoHS Yes | Drawings | Part Number 03093 | Add to Cart |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-337 | Add to Cart |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-477 | Add to Cart |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23579-227 | Add to Cart |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 25283 | Add to Cart |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30468 | Add to Cart |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30469 | Add to Cart |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 30787 | Add to Cart |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30788 | Add to Cart |
Description Al-El (12mm x 25mm) | RoHS No | Drawings | Part Number 30799 | |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 30802 | Add to Cart |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 33985 | Add to Cart |
Remote Sense Compensation
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 1mH Output Sense | RoHS Yes | Drawings | Part Number 36-00030 | Add to Cart |
Scope jack
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Shielded horz. | RoHS No |
Drawings
|
Part Number 01830 | Add to Cart |
Description Shielded vert. | RoHS No |
Drawings
|
Part Number 06207 | Add to Cart |
Thermate Pad
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Maxi Thermate Pad | RoHS Yes | Drawings | Part Number 20263 | Add to Cart |
Transformer
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description PR Bus Isolation | RoHS No |
Drawings
|
Part Number 29768 | Add to Cart |