Skip to main content
Back to Maxi Mini Micro

V28A28H200BL3 | Maxi DC DC Converter | Vicor

V28A28H200BL3 in the product family

Maxi DC DC Converter

Full Brick
4.6 x 2.2 x 0.5in / 117 x 55.9 x 12.7mm
V28A28H200BL3 in the product family

Maxi DC DC Converter

Input Voltage 28V
Output Voltage 28V
Output Power 200W
Full Brick
4.6 x 2.2 x 0.5in / 117 x 55.9 x 12.7mm
Data Sheet
Error Message here
Order an evaluation board
24644R

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
V28A28H200BL3
Lead time
30 weeks
Minimum order quantity
1
Quantity MSRP
1+ $916.53
10+ $728.00
25+ $665.22
100+ $641.57

Distributor stock

Updated Nov. 7, 2026
9:04 a.m. EST

Digi-Key:  2 Arrow:  0 Avnet:  0 Mouser:  0

Product Features

Product features

  • Size: 4.6" x 2.2" x 0.5" (117 x 55,9 x 12,7 mm)
  • Logic enable / disable
  • Input undervoltage lockout
  • Output overvoltage protection
  • Output voltage adjust from 10-110%
  • Switching technology
  • Low noise zero current switching and zero voltage
  • Single-wire paralleling

Accordion Section

  • Maxi, long tin/lead pin, through-hole baseplate
    PDF
  • Outline Drawing for Maxi DC-DC Converter
    PDF DXF
  • Maxi, long tin/lead pin, through-hole baseplate
    STP

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Longitudinal Threaded RoHS Yes Drawings Part Number 30482 View details
Description Longitudinal Threaded RoHS Yes Drawings Part Number 30188 View details
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30718 View details
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30181 View details
Description Transverse Threaded RoHS Yes Drawings Part Number 30778 View details
Description Transverse Threaded RoHS Yes Drawings Part Number 30196 View details
Description Transverse Through hole RoHS Yes Drawings Part Number 30720 View details
Description Transverse Through hole RoHS Yes Drawings Part Number 30723 View details

Remote Sense Compensation

Description RoHS Drawings Part Number Add to cart table header
Description 1mH Output Sense RoHS Yes Drawings Part Number 36-00030 View details

Scope jack

Description RoHS Drawings Part Number Add to cart table header
Description Shielded horz. RoHS No Drawings
Part Number 01830 View details
Description Shielded vert. RoHS No Drawings
Part Number 06207 View details

Thermate Pad

Description RoHS Drawings Part Number Add to cart table header
Description Maxi Thermate Pad RoHS Yes Drawings Part Number 20263 View details

Transformer

Description RoHS Drawings Part Number Add to cart table header
Description PR Bus Isolation RoHS No Drawings
Part Number 29768 View details