INFAC bolsters EV range by packing more power into the battery pack
INFAC integrates the DC-DC converter into EV battery pack to leverage cooling system and save space. 48V power dense modules help downsize cable and connectors to boost range.
Maintenance Notice
In an effort to improve the Vicor website, we will be conducting maintenance on the site Wednesday Oct. 7th between 5am and 9am EDT. Certain parts of the site may not be available during this time, specifically our web tools. We apologize for any inconvenience and thank you for your patience.
Case study: Automotive active suspension
xEV customers expect the improved ride and safety that active suspensions provide. It’s been difficult to implement because 12V actuators are so large they won’t fit at all 4 wheels. Native 48V actuators would be necessary. The resulting power solution would need to regenerate power when the shock returns to its neutral position and react instantly to changes in power load and direction. The key challenges were:
With their compact size, Vicor power modules can be easily packaged near the high voltage traction battery, making it feasible to implement active suspension by efficiently sending power to 48V actuators at all 4 wheels. The bidirectional power modules can provide the power necessary (4 to 6kW) to bring the shock down – and unlike discrete solutions – can respond instantly to provide the same amount of regenerative power back to the battery as the shock returns to its neutral position. Key benefits were:
Power modules can both boost and buck the amount of power necessary
Fast transient response
Power modules provide conversion that’s tested, with simple thermal management, and easy to adapt for use in different vehicle platforms
BCM6135 bidirectional power modules convert the HV coming from the EV battery to a safe 48V SELV which is then routed to each wheel’s suspension system. Each BCM provides 2.5kW of power, allowing each wheel to function – consuming or regenerating power back to the battery – independently of each other.
AVAILABLE
BCM6135 series
Isolated fixed-ratio
Input: 800V (520 – 920V)
Output: 48V (32.5 – 57.5V)
Current: Up to 80A
Power: 2.5kW
Peak efficiency: 97.3%
61 x 35 x 7.4mm
INFAC bolsters EV range by packing more power into the battery pack
INFAC integrates the DC-DC converter into EV battery pack to leverage cooling system and save space. 48V power dense modules help downsize cable and connectors to boost range.
Automotive Innovation Day 2026
Vicor presented innovative benefits of using compact, power dense DC-DC conversion
Quickly modifying a standard SOSA supply to meet an applications hold-up requirements for vehicle protection and countermeasures
Learn how Vicor delivers power to vehicle protection and countermeasures systems using a configured SOSA aligned power supply
Adjusting one of the VITA supply voltage outputs easily and quickly for ground mobile radar
Learn how Vicor delivers power to ground mobile radar using time- and cost-effective Vicor VPX solutions