Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
Burn-in thermal chambers have become increasingly more prevalent as high-reliability end markets require semiconductor ICs that achieve the highest levels of quality, reliability and stability. Just increasing the size and number of power supplies and burn-in systems is not a desirable option because of similar floor space limitations as traditional ATE test systems.
IC performance and complexity have increased in all end markets, particularly the automotive and data center markets where stringent quality and reliability requirements are the norm and zero PPM failure rates are the expectation. To meet these requirements, device burn-in is on the increase. Vicor can help achieve higher burn-in throughput with more compact, modular power solutions to allow for rapid development with reduced test and burn-in cost.
To meet the needs of high power density, high efficiency, and effective thermal management, burn-in equipment benefits from a power delivery network with a 48V distributed bus. Low-voltage Vicor BCMs in full- and half-chip packages perform fixed-ratio conversion with increased power density and current at the load under burn-in stress. The integrated planar magnetics of the BCM provide a low-height profile – typically less than 8mm – to simplify cooling methods and thermal management. Available in a wide range of fixed-ratios, BCMs offer flexibility and modularity to simplify burn-in board development. Another Vicor fixed ratio converter is the NBM series of bidirectional non-isolated bus converters. The NBM series of products is a high efficiency and high power bus converter tailor-made for ATE manufacturers who adopt a distributed 48V bus and who need to provide 12V at high current and with greater than 96% efficiency in small, thermally adept package (as small as 23mm X 17mm X 5.2mm).
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
12 technical hurdles to negotiate on the road to 48V
To help you better prepare for your 48V migration consider the following 12 challenges
Innovating the electrification of high-voltage mobile power delivery
ReVolt is electrifying film sets! See how they use Vicor high-density power modules to swap diesel for clean, mobile energy
electronica Shanghai 2026
Vicor to showcase innovative 48V high performance power solutions for automotive, industrial and HPC industries