Skip to main content

Vicor to present the benefits of using high density DC-DC converters to accelerate the migration to 48V power delivery networks

媒体通知

Vicor to present the benefits of using high density DC-DC converters to accelerate the migration to 48V power delivery networks

2026年07月31日
Tech Taipei event logo image
Tech Taipei event logo image

With the continuous increase in power demand across many industries, efficient high-voltage conversion is becoming increasingly important. To reduce power delivery network (PDN) conversion losses, 48V is rapidly being adopted. Vicor DC-DC converters are optimized for 48V, providing higher efficiency, density and performance. Additionally, power modules enable design flexibility and are easier to implement than discrete power solutions. Due to the lower profile and small size they can be easily configured and scaled.

Vicor will present on best the way to migrate to 48V PDN and will introduce its Factorized Power Architecture, which is used to achieve best-in-class current density and efficiency for the most demanding power systems.

Register for Vicor’s presentation on “High Efficiency Power and Conversion Technology” (Tech Taipei), introducing the migration to 48V power delivery networks.

About Vicor

Vicor Corporation is an American manufacturer of advanced 48V-centric DC-DC converter power modules with the highest power and current density, enabling breakthrough power delivery network performance and a competitive advantage for our customers power systems. Vicor combines innovative topologies, control systems, components and packaging into modular solutions that drive advancements in data centers, automation, robotics, mobility, test equipment and aerospace and defense applications. Vicor ensures supply chain resiliency via its vertically integrated ChiP™ fab and OEM IP licensing practice. www.vicorpower.com

Vicor is a registered trademark of Vicor Corporation.

About Tech Taipei 

The demand for global electricity is increasing, especially with the popularity of AI and its deepening into more applications. In order to achieve energy saving and carbon reduction, as well as to maximize the utilization of electricity, it is necessary for either chip level components or the entire power system to improve efficiency and reduce losses during the power conversion process. At the same time, the power system design must not only aim at higher power and conversion efficiency, but also take cost, product size, and safety into account. 

Contact Stephen Germino Media Relations & PR, Director/Vicor Corporation 978-749-8243 sgermino@vicorpower.com