Skip to main content
Back to Maxi Mini Micro

V24C3V3M75BL2 | Micro DC DC Converter | Vicor

V24C3V3M75BL2 in the product family

Micro DC DC Converter

Quarter Brick
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
V24C3V3M75BL2 in the product family

Micro DC DC Converter

Input Voltage 24V
Output Voltage 3.3V
Output Power 75W
Quarter Brick
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
Data Sheet
Error Message here
Order an evaluation board
24646R

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
V24C3V3M75BL2
Lead time
30 weeks
Minimum order quantity
1
Quantity MSRP
1+ $706.21
10+ $560.94
25+ $512.57
100+ $494.35

Distributor stock

Updated Sep. 22, 2026
1:33 a.m. EDT

Arrow:  0 Avnet:  0 Digi-Key:  0 Mouser:  0

Product Features

Product features

  • Size: 2.28" x 1.45" x 0.5" (57,9 x 36,8 x 12,7 mm)
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
  • Outline drawing for Micro DC-DC Converter
    DXF
  • Micro, long tin/lead pin, threaded baseplate
    PDF
  • Micro, long tin/lead pin, threaded baseplate
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
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30719 View details
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30183 View details
Description Transverse Through hole RoHS Yes Drawings Part Number 30722 View details
Description Transverse Through hole RoHS Yes Drawings Part Number 30725 View details

CM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 1000 uH RoHS Yes Drawings Current Rating 12.0 Part Number 31743 View details
Description 3000 uH RoHS Yes Drawings Current Rating 7.0 Part Number 31742 View details
Description 1.3 mH RoHS Yes Drawings Current Rating 13.0 Part Number 32006 View details

DM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 22 uH RoHS Yes Drawings Current Rating 12.0 Part Number 33206 View details

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 View details
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 View details
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 View details
Description Y-Cap RoHS Yes Drawings Part Number 00770 View details
Description Y-Cap RoHS Yes Drawings Part Number 01000 View details
Description Y-Cap RoHS Yes Drawings Part Number 03093 View details
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 View details
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 View details

Remote Sense Compensation

Description RoHS Drawings Part Number Add to cart table header
Description 1mH Output Sense RoHS Yes Drawings Part Number 36-00030 View details

Scope jack

Description RoHS Drawings Part Number Add to cart table header
Description Shielded horz. RoHS No Drawings
Part Number 01830 View details
Description Shielded vert. RoHS No Drawings
Part Number 06207 View details

Thermate Pad

Description RoHS Drawings Part Number Add to cart table header
Description Micro Thermate Pad RoHS Yes Drawings Part Number 20265 View details

Transformer

Description RoHS Drawings Part Number Add to cart table header
Description PR Bus Isolation RoHS No Drawings
Part Number 29768 View details