Skip to main content

FlatPAC™ 50 – 600 Watt Power System

New configurations for this family of products are not available.

Please use the Power System Designer tool to find a product for your project.

The FlatPAC is a complete, low-profile, agency-approved switching power supply. It combines the Vicor VI-200 series of DC-DC converters and front-end sub-assemblies to provide from 50 to 600W of output power from one to three outputs. It is available in thousands of combinations. The FlatPAC design provides rapid turnaround on standard models.

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and benefits

Features and benefits

EMI

EN55022 Class B EMI

Single, dual or triple outputs

Single, dual or triple outputs

Low profile

Low profile

40ms hold up

40ms hold up

Resources

  • Outline Drawing for "L" Configuration (Single Output)
    PDF DXF
  • Outline Drawing for "M" Configuration (Single Output)
    PDF DXF
  • Outline Drawing for "N" Configuration (Single Output)
    PDF DXF
  • Outline Drawing for "P" Configuration (Dual Output)
    PDF DXF
  • Outline Drawing for "Q" Configuration (Dual Output)
    PDF DXF
  • Outline Drawing for "R" Configuration (Triple Output)
    PDF
  •  Outline Drawing for "R" Configuration (Triple Output)
    DXF
  • Outline Drawing for "L" Configuration (Single Output)
    PDF DXF
  • Outline Drawing for "M" Configuration (Single Output)
    PDF DXF
  • Outline Drawing for "N" Configuration (Single Output)
    PDF DXF
  • Outline Drawing for "P" Configuration (Dual Output)
    PDF DXF
  • Outline Drawing for "Q" Configuration (Dual Output)
    PDF DXF
  • Outline Drawing for "R" Configuration (Triple Output)
    PDF DXF

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.