14th European Space Power Conference
Topics for this event will include key aspects of electrical power for space applications, including power management, solar generators and energy storage
Maintenance Notice
In an effort to improve the Vicor website, we will be conducting maintenance on the site Wednesday Oct. 7th between 5am and 9am EDT. Certain parts of the site may not be available during this time, specifically our web tools. We apologize for any inconvenience and thank you for your patience.
Vicor non-isolated, regulated DC-DC converter modules operate from a 40 – 60V input, generate a regulated 12V output, and are adjustable from 10V to 12.5V. They support up to 2000W and can be paralleled to attain higher power levels. They are complete converter solutions requiring minimal external components, yielding even higher power density for the complete power delivery network. The DCM has established a new benchmark for power density with a low-height, surface mount Converter housed in Package (SM ChiP), resulting in a 6x reduction in size over a conventional converter. With Vicor proprietary high frequency switching technology, these modules deliver high efficiency over all line and load conditions. They can be used to establish a 12V bus or used with legacy, downstream point-of-load (PoL) converters, and are ideally suited for bridging 48V and legacy 12V power buses in industrial, aerospace and defense, and high performance computing applications.
Vicor also manufactures DCM isolated, regulated DC-DC converters.
Filter Products
| Part Number | Datasheet | Input (V) | Output (V) | Power (W) | Optimized for | Mounting | Temperature | Dimensions mm | Dimensions in. | Package | Status | Add to cart / view details | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Part Number: | Input (V): 54.0 (40.0 - 60.0) |
Output (V): 12.2 (10.0 - 12.5) |
Power (W): 2000.0 |
Optimized for: Array |
Mounting: Surface Mount |
Temperature: -40 to 125°C |
Dimensions mm: 36.70 x 35.40 x 5.20mm |
Dimensions in.: 1.444 x 1.394 x 0.204in |
Package: 3735 SM-Chip |
Status: Upcoming |
View Details | ||
| Part Number: | Input (V): 54.0 (40.0 - 60.0) |
Output (V): 12.2 (10.0 - 12.5) |
Power (W): 1000.0 |
Optimized for: Array |
Mounting: Surface Mount |
Temperature: -40 to 125°C |
Dimensions mm: 36.70 x 17.30 x 5.20mm |
Dimensions in.: 1.444 x 0.681 x 0.204in |
Package: 3717 SM-ChiP |
Status: Production |
View Details | ||
| Part Number: | Input (V): 54.0 (40.0 - 60.0) |
Output (V): 12.2 (10.0 - 12.5) |
Power (W): 750.0 |
Optimized for: Array |
Mounting: Surface Mount |
Temperature: -40 to 125°C |
Dimensions mm: 36.70 x 17.30 x 5.20mm |
Dimensions in.: 1.444 x 0.681 x 0.204in |
Package: 3717 SM-ChiP |
Status: Production |
View Details | ||
Up to 2000W
Up to 96% peak efficiency
High power density
PMBus® compatible telemetry
14th European Space Power Conference
Topics for this event will include key aspects of electrical power for space applications, including power management, solar generators and energy storage
Arrow: Driving the future of industry in robotics, industrial IoT, and intelligent automation seminar 2026
Industry-leading power density and innovative architectures of Vicor power modules for robotics, industrial IoT, and intelligent automation
Powering AI at scale
Maury Wood appears on Electronic Specifier podcast explaining the challenges of powering AI and unveiling the trends toward wafer-scale processors
Power Corner: Vicor’s Maury Wood on vertical power delivery for AI data centers
Vicor’s 48V Factorized Power ArchitectureTM uses vertical power delivery to cut I2R ...
12V, 24V or 48V direct to point-of-load regulators
Factorized power solutions
High power converters for all standard industry input voltages