V150C24C150BF | Micro DC DC Converter | Vicor
V150C24C150BF
in the product family
Micro DC DC Converter
V150C24C150BF
in the product family
Micro DC DC Converter
Input Voltage
150V
Output Voltage
24V
Output Power
150W
Quarter Brick
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
For higher volume pricing, email us at custserv@vicorpower.com or call 1-800-735-6200 or 1-978-470-2900
Option Graph Section
Options
V150C24C150BF
Status: Production
Lead time: 26 Week(s)
 
 
Lead time: 26 Week(s)
 
Quantity
Price
- 1+ $257.76
- 10+ $204.74
- 25+ $186.82
- 50+ $174.31
- 100+ $162.63
Tariff applied
$162.63 ea.
Online account holders get free ground shipping on orders placed online! US and Canada only.
Product Features
Product features
- Size: 2.28" x 1.45" x 0.5" (57,9 x 36,8 x 12,7 mm)
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
Micro Family 150V Input Data Sheet
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
Micro, short gold pin (RoHS), slotted baseplate
PDF
-
Micro, short gold pin (RoHS), slotted baseplate
STP
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
Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 32174 | Add to Cart |
Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 30190 | Add to Cart |
Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30719 | Add to Cart |
Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30183 | Add to Cart |
Description Transverse Threaded | RoHS Yes | Drawings | Part Number 32173 | Add to Cart |
Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30270 | Add to Cart |
Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30722 | Add to Cart |
Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30725 | Add to Cart |
CM Input Inductor
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description 3000 uH | RoHS Yes | Drawings | Current Rating 7.0 | Part Number 31742 | Add to Cart |
Description 1000 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 31743 | Add to Cart |
Description 1.3 mH | RoHS Yes | Drawings | Current Rating 13.0 | Part Number 32006 | Add to Cart |
DM Input Inductor
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description 22 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 33206 | Add to Cart |
Description 1 mH | RoHS Yes | Drawings | Current Rating 4.0 | Part Number 36-00036 | Add to Cart |
Capacitors
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Y-Cap | RoHS Yes | Drawings | Part Number 00770 | Add to Cart |
Description Y-Cap | RoHS Yes | Drawings | Part Number 01000 | Add to Cart |
Description Y-Cap | RoHS Yes | Drawings | Part Number 03093 | Add to Cart |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-337 | Add to Cart |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-477 | Add to Cart |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23579-227 | Add to Cart |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 25283 | Add to Cart |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30468 | Add to Cart |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30469 | Add to Cart |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 30787 | Add to Cart |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30788 | Add to Cart |
Description Al-El (12mm x 25mm) | RoHS No | Drawings | Part Number 30799 | |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 30802 | Add to Cart |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 33985 | Add to Cart |
Remote Sense Compensation
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 1mH Output Sense | RoHS Yes | Drawings | Part Number 36-00030 | Add to Cart |
Scope jack
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Shielded horz. | RoHS No |
Drawings
|
Part Number 01830 | Add to Cart |
Description Shielded vert. | RoHS No |
Drawings
|
Part Number 06207 | Add to Cart |
Socket - Module_extraction Tool
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Extraction tool for Micro module | RoHS No |
Drawings
|
Part Number 22829 | Add to Cart |
Sockets - Surfmate
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 5 Socket Sets | RoHS No |
Drawings
|
Part Number 16025 | Add to Cart |
Description Input Socket | RoHS No |
Drawings
|
Part Number 22103 | Add to Cart |
Description Output Socket | RoHS No |
Drawings
|
Part Number 22104 | Add to Cart |
Thermate Pad
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Micro Thermate Pad | RoHS Yes | Drawings | Part Number 20265 | Add to Cart |