Innovative reliable power solutions for critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace and defense applications
Displaying mission-critical data, sensor feeds, and navigation in extreme environments requires a rugged power supply that is reliable in the harshest of conditions. These units function over wide operating temperature ranges and the power supply must adhere to MIL-STD. Using a standardized VPX power supply would gain efficiencies in engineering efforts and cost.
Vicor VITA 62 power supplies are based on high performance Vicor power modules. The high power and current delivery, strong thermal performance, and reliability of Vicor products ensure longer mission times and superior system endurance. These VPX power supplies are configurable, rugged, and meet MIL-STD.
VITA 62-compliant 3U solution
Rugged, reliable power supply for harsh conditions
Applying over 40 years of experience in aerospace and defense applications
The Vicor VITA 62-compliant 3U power supply is based on Vicor DCM™ DC-DC converter technology, which provides superior density in a low-profile package. This solution can provide up to 600W within the 3U package. Thermally adept packaging ensures high performance under harsh conditions, efficiency powering the downstream loads.
Innovative reliable power solutions for critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace and defense applications
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety