Innovative reliable power solutions for critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace and defense applications
Ensuring an aircraft’s survivability by integrating a wide-spectrum radar warning receiver and advanced self-protection jammers requires high power availability. The digital radio frequency, data acquisition and processing, and radar electronics are noise sensitive loads that require a solution with low EMI.
The Vicor VITA 62 power supply provides superior density – 1000W in 6U form factor – and meets line and load regulation, output ripple and noise, and power sequencing to cater to the noise sensitive loads. Thermal seating planes are suitable for the advanced liquid cooling the customer required, and a VPX power supply would make it easier to replace or repair units.
1000W power system with low noise
Support a lower mean time to replace/repair
Optimal thermal management
The 1000W Vicor VITA 62-compliant 6U power supply is based on low-noise Vicor DCM™ DC-DC converter technology, which provides superior density in a low-profile package. Employing high efficiency, two-sided conduction-cooled modules, the Vicor VITA 62 power supply considerably improves the overall thermal management while powering the downstream loads.
Innovative reliable power solutions for critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace and defense applications
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety