Innovative reliable power solutions for critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace and defense applications
To further advance the radar’s capabilities to detect maritime targets, identify weather concerns, and support search and rescue efforts, a configurable system – unlike a discrete solution – needs to be multi-sourced and mitigate engineering efforts to bring the product to market sooner. Reducing overall weight would also benefit the host vehicles now equipped with more technology and functionality.
Vicor VITA 62 compliant power converters address the challenge of evolving power demands and migrating to a standard unit power supply. They are based on Vicor high performance power modules and efficiently deliver the power and voltages required within the standard footprint. The VPX power supplies are configurable, rugged, and meet MIL-STDs.
Supporting multiple output voltages
Configurable register settings to ensure interoperability
Significant weight reduction
The 600W Vicor VITA 62-compliant 3U power supply is based on low-noise Vicor DCM™ DC-DC converter technology, which provides superior density in a low-profile package. Employing high efficiency, two-sided conduction-cooled modules, the Vicor VITA 62 and considerably improves the overall thermal management while powering the downstream loads.
Innovative reliable power solutions for critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace and defense applications
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety