Innovative reliable power solutions for critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace and defense applications
Replacing an older radar with a smaller, lighter, and more capable system meant the need for more power in less space. The advanced surveillance radar required a power supply that could be quickly modified to support multiple generations of radars for high-resolution imaging, target tracking, and submarine periscope detection in all weather conditions.
Vicor VPX power supplies are based on high performance power modules and efficiently deliver the power and voltages required within the standard footprint. The VPX power supplies are configurable, rugged, and can be easily modified and adapted to new requirements for quick prototyping. Scalable and adaptable to provide a form factor that easily upgradeable in the future.
A 3U VITA 62 compliant configurable power system
A power supply that can be quickly modified and easily connected
Meeting MIL-STD for aircraft power
The Vicor VITA 62-compliant 3U power supply is based on Vicor DCM™ DC-DC converter
technology, which provides superior density in a low-profile package. This solution can
provide up to 600W within the 3U package. Employing high efficiency, two-sided conduction-
cooled modules, the Vicor VITA 62 power supply meets the 85°C operational temperature (at
the card edge) while powering the downstream loads.
Innovative reliable power solutions for critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace and defense applications
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety