Build better UAVs using modular power
Power Delivery Networks (PDN) based on Vicor high performance power modules enable innovative designs for the next generation of UAV development
For many factories specializing in the fabrication of heavy objects like car engines an overhead gantry provides a convenient way of transporting goods between the various process stages. Adding a robot to each gantry allows increased flexibility at each of the workstations. Typically brushes are used to pick up power on overhead gantry systems. This manufacturer wanted to remove this source of unreliability by switching to a contactless induction power system. The key goals were:
The gantry’s inductive pick-up generated a widely varying AC output that was rectified and then regulated by a Vicor DCM DC-DC converter. These converters are able to operate over a very wide input voltage range of up to 9 to 1 (high to low input range). This capability enabled the reliable, regulated supply needed for the gantry robot motor drives, actuators and control system.
Wide input voltage range (200 – 400V)
Very low weight (29g)
Small size (just 47.7 x 22.8 x 7.2mm)
The DCM converter regulated and isolated the widely varying output from the inductive pick-up, providing a stable output. In addition, the converter’s double-sided cooling reduced the operating temperature, providing increased reliability. To analyze this power chain go to the Vicor Whiteboard online tool.
The power delivery network
Build better UAVs using modular power
Power Delivery Networks (PDN) based on Vicor high performance power modules enable innovative designs for the next generation of UAV development
UAV Market Trends and Power System Seminar 2025 Taipei, Taiwan
Power modules enable top performance and innovation for today’s advanced UAVs
High-density, high-power modules enable lighter, safer, lower cost tether cables to extend missions
This class of unmanned vehicle is powered and controlled via a tether from a ground-based power source assisting in extended missions
High-efficiency, high-density modules free up space for advanced communications and extend range
High-efficiency class of UAV depend on solar power to meet its long flight time requirements