Skip to main content

Power modules optimize EV performance and efficiency for high-voltage to SELV conversion.

Media Alert

Power modules optimize EV performance and efficiency for high-voltage to SELV conversion

July 28, 2025
Tech Taipei event logo image
Tech Taipei event logo image

Effectively converting high-voltage battery power (800V or 400V) to SELV (Safety Extra-Low Voltage) is very difficult if you wish to achieve a power delivery network (PDN) that is compact, lightweight and has a reinforced isolation barrier. Traditional high voltage (HV) to SELV DC-DC converters are limited by switching frequency resulting in bigger and heavier magnetic components, greater power losses and limited power regeneration capabilities.

Vicor will deliver a presentation on “High Efficiency Power and Conversion Technology” (Tech Taipei), explaining how high-density power modules, using soft-switching topology at frequencies >1.4MHz can downsize the HV to SELV PDN, enhance efficiency and improve overall performance. Additionally, symmetrical bidirectional power conversion can maximize high-power regenerative loads transferring power back to the battery.

Active suspension power systems leveraging Vicor bidirectional, fixed-ratio power modules, enable smaller and lighter PDNs and deliver better overall performance. Not only are the Vicor DC-DC converters capable of top transient speeds to optimize energy recuperation, they also offer the highest power density in the industry enabling OEMs to save weight and space in the PDN design.

Learn more about the seminar.

About Vicor

Vicor is the leader in high-performance power modules, enabling customer innovation with easy-to-deploy modular power system solutions for power delivery networks that provide the highest density and efficiency from source to point-of-load. We continuously advance the density, efficiency and power delivery capabilities of our power modules by staying on the forefront of distribution architectures, conversion topologies and packaging technology. Vicor serves customers in enterprise and high-performance computing, industrial equipment and automation, robotics, UAVs, electric vehicles and transportation, satellites, and aerospace and defense. With over 40 years of experience in designing, developing and manufacturing power modules for demanding markets, the Vicor patented, high-frequency DC-DC power conversion technology is ideally suited for the automotive market. www.vicorpower.com

Vicor is a registered trademark of Vicor Corporation.

About Tech Taipei event 

To achieve energy efficiency and carbon reduction, power systems are crucial. Power system architectures must evolve toward higher power, greater efficiency, and reduced costs and sizes, all while maintaining safety standards. High-Efficiency Power & Conversion Technology Seminar (Tech Taipei) will explore cutting-edge power system designs and high-efficiency power component innovations to support energy savings and carbon reduction goals.