New Vicor DCM3735 48V to 12V DC-DC converter on display at ASTI booth at Automotive Engineering Exposition 2025 YOKOHAMA
New Vicor DCM3735 48V to 12V DC-DC converter on display at ASTI booth at Automotive Engineering Exposition 2025 YOKOHAMA
Vicor DCM3735 48V to 12V DC-DC converter on display at ASTI booth at Automotive Engineering Exposition 2025 YOKOHAMA When regulation is required in 48V zonal architectures, the Vicor DCM3735 supports 12V loads and the Vicor PRM3735 supports 48V loads. With unprecedented density and no need for liquid cooling, these converters can be deployed throughout the vehicle, creating a much more efficient 48V zonal power delivery network.

Vicor DCM3735 48V to 12V DC-DC converter on display at ASTI booth at Automotive Engineering Exposition 2025 YOKOHAMA When regulation is required in 48V zonal architectures, the Vicor DCM3735 supports 12V loads and the Vicor PRM3735 supports 48V loads. With unprecedented density and no need for liquid cooling, these converters can be deployed throughout the vehicle, creating a much more efficient 48V zonal power delivery network.
Andover, MA, May 13, 2025 – Vicor Corporation (Andover, MA) announced that Vicor K.K Japan (Headquarters: Shinagawa ward, Tokyo) will be exhibiting its new DC-DC converters at the booth of ASTI Corporation (Headquarters: Hamamatsu City, Shizuoka prefecture) at the Automotive Engineering Expo 2025 YOKOHAMA on May 21 to 23, 2025.
On display will be the Vicor DCM3735, a non-isolated, automotive-grade, high density power module that was announced for mass production last year. It is a DC-DC converter with a maximum output of 2kW, which converts and stabilizes an input voltage ranging between 35V to 58V down to an output voltage ranging from 8V to 16V.
Please visit the booth to learn more about the latest Vicor products. The DCM3735 is 96% efficient and is commonly used today to convert 48V to 12V in zonal architectures but can be used in a variety of automobile subsystems.
Automotive Engineering Exposition 2025 YOKOHAMA
Date: May 21 – 23
Venue: Pacifico Yokohama
ASTI Corporation Booth No.: 262
Pre-register today
In addition to the DCM3735 (non-isolated 48V to 12V DC-DC converter module), Vicor automotive products including the BCM6135 (isolated 800V to 48V DC-DC converter module) and the PRM3735 (non-isolated 48V regulator module), are now in mass production. For more information, please visit the Vicor website.
About Vicor
Vicor Corporation designs, develops, manufactures and markets modular power components and complete power systems based upon a portfolio of patented technologies. Headquartered in Andover, Massachusetts, Vicor sells its products to the power systems market, including enterprise and high performance computing, industrial equipment and automation, telecommunications and network infrastructure, vehicles and transportation, aerospace and defense. www.vicorpower.com
Vicor is a registered trademark of Vicor Corporation.