Innovative reliable power solutions for critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace and defense applications
Powered and controlled via a tether from a ground-based power source, tethered remote operated vehicles typically require a 1 – 5kW ground power supply tethered to the ROV to provide unlimited run time and greater control. A high-voltage tether (500 to 800V) delivers power to the vehicle. The power delivery network (PDN) inside the vehicle must be capable of down converting the tether’s high-voltage power source with high efficiency and take up less real estate to free up important payload space. The key goals were:
Vicor high-voltage, fixed-ratio bus converter modules and Zero Voltage Switching (ZVS) buck regulators create a power solution that optimizes the system for SWaP-C. On shore, the bidirectional Vicor BCM® converts SELV to high voltage at 98% efficiency for the tether. The high-voltage tether is a much smaller and lighter cabling with lower losses, helping to conserve energy and thereby extending the operational time under water, increase functionality and carry more payload.
Significantly reduced tether size, weight and drag
Optimum efficiently converting high voltage to SELV voltages
Lightweight conversion solution on board the ROV
From the ground station, the BCM4414 isolates and steps down the rectified output from a single or three-phase AC supply to 48V. A second BCM4414 steps up the 48V to 800V for distribution across the tether. A third BCM4414 is used to step down the 800V to 48V onboard the vehicle. Downstream of the BCM4414, ZVS buck regulators offer maximum power density and flexibility for high efficiency point-of-load DC-DC regulation. The integration of a high performance Zero-Voltage Switching (ZVS) topology increases point-of-load performance, providing best-in-class power efficiency up to 98%.
Innovative reliable power solutions for critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace and defense applications
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety