VITA62 3U Evaluation Board
SOSA aligned power supplies
The Vicor SOSA-aligned power supply is a COTs power supply that is designed for 3U Open VPX systems that are developed to the SOSA standard. The module utilizes Vicor proprietary technology to enable high efficiency and power density for this highly rugged, conduction-cooled model.
Up to four power supplies can be paralleled to increase output power capability of +12V main and +3.3V auxiliary outputs with proprietary wireless current sharing. Need for conventional current‑share pins are eliminated. Current share accuracy is ±2A.

SOSA
Filter Products
Part Number | Data Sheet | Input (V) | Outputs | Output Power (W) | Form-Factor | Features and Compliance | Add to cart / view details | ||
---|---|---|---|---|---|---|---|---|---|
SOS028H3U800
|
Part Number: SOS028H3U800 | Data Sheet: |
Input (V):
18 – 45
|
Outputs:
|
Output Power (W):
800
|
Form-Factor:
3U
|
Features and Compliance:
Parallelable, Altitude 70k ft, No Aluminum Electrolytic Capacitors, IPMI, Simplified I2C
|
||
SOS028H3U151
|
Part Number: SOS028H3U151 | Data Sheet: |
Input (V):
10 – 45
|
Outputs:
|
Output Power (W):
150
|
Form-Factor:
3U
|
Features and Compliance:
Parallelable, Altitude 70k ft, No Aluminum Electrolytic Capacitors, IPMI, Simplified I2C
|
||
SOS028H3U300
|
Part Number: SOS028H3U300 | Data Sheet: |
Input (V):
18 – 45
|
Outputs:
|
Output Power (W):
300
|
Form-Factor:
3U
|
Features and Compliance:
Parallelable, Altitude 70k ft, No Aluminum Electrolytic Capacitors, IPMI, Simplified I2C
|
||
SOS028H3U301
|
Part Number: SOS028H3U301 | Data Sheet: |
Input (V):
10 – 45
|
Outputs:
|
Output Power (W):
300
|
Form-Factor:
3U
|
Features and Compliance:
Parallelable, Altitude 70k ft, No Aluminum Electrolytic Capacitors, IPMI, Simplified I2C
|
||
SOS028H3U451
|
Part Number: SOS028H3U451 | Data Sheet: |
Input (V):
10 – 45
|
Outputs:
|
Output Power (W):
450
|
Form-Factor:
3U
|
Features and Compliance:
Parallelable, Altitude 70k ft, No Aluminum Electrolytic Capacitors, IPMI, Simplified I2C
|
||
SOS028H3U600
|
Part Number: SOS028H3U600 | Data Sheet: |
Input (V):
18 – 45
|
Outputs:
|
Output Power (W):
600
|
Form-Factor:
3U
|
Features and Compliance:
Parallelable, Altitude 70k ft, No Aluminum Electrolytic Capacitors, IPMI, Simplified I2C
|
Power System Designer
Features and Benefits
Features and benefits
Scalable OpenVPX compliant form-factor
Overcurrent, overvoltage & overtemperature protections
Military standard compliance to MIL‑STD 704F, 461G, 810G, 1275E
High Reliability Modular Design
Resources
Resources for the design engineer

Defense and Aerospace: Powering edge technologies with SWaP constraints
Standardizing MILCOTS for VPX. Explore how Vicor is exceeds today's need for rugged power supplies that deliver the power while being optimized for size and weight

Military & Aerospace Electronics: Military power electronics seeks to increase voltage and efficiency
Vicor is joining the VPX parade with new VITA 62 products

The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
- Part Number
VIT3UDCTEST01 - User Guide
PDF
- 3D Drawing for 28V 3U
ZIP