Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
Size and weight
Thermal management
Efficient power conversion
Increasing EV range with higher battery power, improving power efficiency and lowering vehicle weight is a top priority for every EV OEM. The power system design challenge comes down to, how to pack more power into a smaller form factor, while enhancing efficiency. This challenge is pushing power system engineers to reimagine battery and power distribution architectures and power conversion engines, with additional focus on heavy, costly and inefficient power cables and connectors.
Power dense
Thermally adept
Highly efficient
An EV battery pack incorporates a robust liquid cooling system designed to manage thermal loads, so INFAC re-imagined how to maximize the use of this cooling system. By integrating the high voltage DC-DC converter inside the battery, and leveraging the existing infrastructure INFAC eliminated the separate cooling system which traditionally resides outside the battery pack for the DC-DC converter. This departs from conventional “silver-box” design approaches by positioning the battery pack as a central, intelligent power hub rather than a passive energy source.
Transitioning to a 48V zonal architecture with DC-DC conversion integrated within the battery pack has been inhibited by the size and bulk of traditional DC-DC converters. Vicor high-density power modules provide the compact form factor and efficiency required to make battery-integrated 48V distribution practical at scale. Vicor high-density BCM6135 DC-DC converters and PRM3735 regulators provide HV-to-48V conversion and regulation enabling a high-power, fully isolated and regulated bus for the zonal architecture. INFAC’s novel solution using Vicor technology positions the battery pack as a central power management and distribution hub for next-generation electric vehicles.
To fit inside the car battery pack, the system form factor had to be extremely small. The INFAC system is 215 x 45 x 82mm (W/D/H). The volume is 0.79 liter and it weighs approximately 1.5kg.
INFAC moved the DC-DC converter modules inside the battery pack to capitalize on the robust liquid cooling system. A separate dedicated cooling system for the DC-DC converter was eliminated improving EV range and efficiency.
BCM6135 series
Isolated fixed-ratio
Input: 800V (520 – 920V)
Output: 48V (32.5 – 57.5V)
Current: Up to 80A
Power: 2.5kW
Peak efficiency: 97.3%
61 x 35 x 7.4mm
PRM3735 series
Non-isolated regulated
Input: 48V (31 – 58V)
Output: 48V (36 – 54V)
Power: 2.5kW
Peak efficiency: 99.2%
36.6 x 35.4 x 7.4mm
Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
Betterfrost harnesses 48V in EVs for record-setting windshield defrosting and to extend winter range
Betterfrost’s 48V power control module uses conductive pulsed heating to defrost EV glass in under 60 seconds, saving energy and preserving winter range
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging